(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The product is a union straight speed controller. Applicable tube can be selected from ø4, 6, 8, 10 or 12. Stock items are available and can be shipped the same day. Please note that some products are sold as rods. (Ex: minimum order quantity of 50) This is from a Chinese pneumatic equipment related products manufacturer established in 1986. Obtained ISO9001 in 1998 and have won high evaluations for stable quality.
Part Number |
---|
ESA4 |
ESA6 |
ESA8 |
ESA10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pipe Connection Bore Dia. D (mm) |
---|---|---|---|---|---|---|
฿ 234.12 | FITTING | 100 Piece(s) | 6 Day(s) | 4 | ||
฿ 239.33 | AIR PNEUMATIC PARTS | 50 Piece(s) | 6 Day(s) | 6 | ||
฿ 249.73 | AIR PNEUMATIC PARTS | 25 Piece(s) | 6 Day(s) | 8 | ||
฿ 301.72 | FITTING | 1 Piece(s) | Same day | 10 |
Loading...
Type | Speed Controller | Main Body Shape | Straight | Control Direction | Meter-Out |
---|---|---|---|---|---|
Joint Type | One-touch coupling one both sides | Material | Resin | Environment, Applications | Standard |
Thread Material | Brass | Knob Type | Standard | Lock Nut Type | Ring Nut |
Operating Temp. Range(°C) | 0::60 | Rod Quantity(piece) | 1 |
How can we improve?
How can we improve?