(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Light-up accessory for dark areas. Use for guidance in dark areas or small fluorescent lights for tiny spaces.
Note Photo shows the LS-1 model.
Part Number |
---|
LS-1 |
LS-2 |
LS-3 |
LS-4 |
LS-5 |
LS-8 |
LS-9 |
LS-10 |
LS-11 |
LS-12 |
LS-13 |
LS-21 |
LS-22 |
LS-23 |
LS-41 |
LS-42 |
LS-43 |
LS-51 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Size (Round) (Ø) | Size (Shorter Side) (mm) | Size (Longer Side) (mm) | Specifications | Color | 1P Qty. (pcs.) | Pages on Catalog |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 231.60 | STICKERS | 1 Piece(s) | Quote | Round Shape | 10 | - | - | Luminescent Signs | - | 12 | 24 (Upper Section) | ||
฿ 244.61 | STICKERS | 1 Piece(s) | Quote | Round Shape | 20 | - | - | Luminescent Signs | - | 6 | 24 (Upper Section) | ||
฿ 244.61 | STICKERS | 1 Piece(s) | Quote | Horizontal Type | - | 8 | 40 | Luminescent Signs | - | 6 | 24 (Upper Section) | ||
฿ 243.68 | STICKERS | 1 Piece(s) | Quote | Horizontal Type | - | 10 | 40 | Luminescent Signs | - | 5 | 24 (Upper Section) | ||
฿ 230.67 | STICKERS | 1 Piece(s) | Quote | Round Shape | 26 | - | - | For Luminous Keyhole | - | 2 | 24 (Upper Section) | ||
฿ 244.61 | STICKERS | 1 Piece(s) | Quote | Horizontal Type | - | 27 | 30 | For Luminescent Switches | - | 3 | 24 (Middle Section) | ||
฿ 230.98 | STICKERS | 1 Piece(s) | Quote | Horizontal Type | - | 35 | 31 | For Luminescent Switches | - | 2 | 24 (Middle Section) | ||
฿ 230.83 | STICKERS | 1 Piece(s) | Quote | Vertical | - | 42 | 80 | For Luminescent Switches | - | 1 | 24 (Middle Section) | ||
฿ 244.30 | STICKERS | 1 Piece(s) | Quote | Horizontal Type | - | 9 | 15 | For Luminescent Switches | - | 8 | 24 (Middle Section) | ||
฿ 231.60 | STICKERS | 1 Piece(s) | Quote | Horizontal Type | - | 9 | 15 | For Luminescent Switches | - | 8 | 24 (Middle Section) | ||
฿ 260.08 | STICKERS | 1 Piece(s) | Quote | Round Shape | - | - | - | Supplementary Clip for Luminescent Door Knobs (For Door Knobs 48 to 52 mm) | - | 1 | 24 (Middle Section) | ||
฿ 244.46 | STICKERS | 1 Piece(s) | Quote | Round Shape | 20 | - | - | Reflective Markers | Gold | 6 | 24 (Upper Section) | ||
฿ 244.46 | STICKERS | 1 Piece(s) | Quote | Round Shape | 20 | - | - | Reflective Markers | Red | 6 | 24 (Upper Section) | ||
฿ 244.46 | STICKERS | 1 Piece(s) | Quote | Round Shape | 20 | - | - | Reflective Markers | Green | 6 | 24 (Upper Section) | ||
฿ 244.46 | STICKERS | 1 Piece(s) | Quote | Horizontal Type | - | 8 | 40 | Reflective Markers | Gold | 6 | 24 (Upper Section) | ||
฿ 244.46 | STICKERS | 1 Piece(s) | Quote | Horizontal Type | - | 8 | 40 | Reflective Markers | Red | 6 | 24 (Upper Section) | ||
฿ 244.46 | STICKERS | 1 Piece(s) | Quote | Horizontal Type | - | 8 | 40 | Reflective Markers | Green | 6 | 24 (Upper Section) | ||
฿ 232.22 | STICKERS | 1 Piece(s) | Quote | Irregular Shaped Type | - | 40 | 40 | Luminescent Triangular Markers | - | 1 | 24 (Middle Section) |
Loading...
Application | Hologram, Phosphorescent, Fluorescent, Reflection |
---|
How can we improve?
How can we improve?