(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cable Carrier (for General FA Series, Maximum Diameter of Stored Items 16 mm.)
Cable carriers are essential equipment used in automation machines to effectively organize and prevent the tangling and twisting of cables. They provide a wide range of sizes to choose from.
[Feature]
- Inner Height (mm.) : 18
- Inner Width (mm.) : 25, 37 and 50
- Bending Radius (mm.) : 38, 50 and 75
- Number of links (Pcs.) : can select between 1 and 100
- Pitch (mm.) : 33.5
- Maximum Cable Outer Diameter (mm.): 16
[Application]
It is used in automation machines to organize and prevent issues from the cable tangling and twisting.
Part Number |
---|
18.25.38-[1-100/1]-18.25.12PZ |
18.25.50-[1-100/1]-18.25.12PZ |
18.25.75-[1-100/1]-18.25.12PZ |
18.37.38-[1-100/1]-18.37.12PZ |
18.37.50-[1-100/1]-18.37.12PZ |
18.37.75-[1-100/1]-18.37.12PZ |
18.50.38-[1-100/1]-18.50.12PZ |
18.50.50-[1-100/1]-18.50.12PZ |
18.50.75-[1-100/1]-18.50.12PZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Dimension C (mm) | Bending Radius R (mm) | Number of Links | Accessory |
---|---|---|---|---|---|---|---|---|---|
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 25 | 38 | 1 ~ 100 | 18.25.12PZ | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 25 | 50 | 1 ~ 100 | 18.25.12PZ | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 25 | 75 | 1 ~ 100 | 18.25.12PZ | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 37 | 38 | 1 ~ 100 | 18.37.12PZ | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 37 | 50 | 1 ~ 100 | 18.37.12PZ | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 37 | 75 | 1 ~ 100 | 18.37.12PZ | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 50 | 38 | 1 ~ 100 | 18.50.12PZ | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 50 | 50 | 1 ~ 100 | 18.50.12PZ | ||
- | WYR CABLE CHAIN SYSTEM | 1 Piece(s) | 21 Day(s) | 50 | 75 | 1 ~ 100 | 18.50.12PZ |
Loading...
Type | Square type | Cover Type | Standard | Properties | Standard |
---|---|---|---|---|---|
Height of Inside(mm) | 18 | Number of Divided Sections inside Carrier | No | Maximum Cable Outer Diameter(Ø) | 16 |
Operating Speed(m/s) | 5 | Pitch(mm) | 33.5 | Cable Insertion Surface | Can be opened inside |
Cable Insertion Type | Snap(Opening and Closing) | Motion Type | two-dimensional motion | Operating Temperature Range(°C) | -40::+130 |
Carrier Material | PA6 (Nylon 6) |
How can we improve?
How can we improve?