Basic Cylinder Double Acting / Single Acting / Retractable Single Acting, BC/BCSA/BCTA Series

Brand :
KOGANEI

Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.
  • [Information About the End of Sales]Part number: KOG1BC will be discontinued in April 2022.

Product Description

Compact cylinder.
[Features]
·It is possible to manufacture all assembly processes with only a basic cylinder
·A wide variation such as heat-resistant specifications, clean specifications
·Food machine specification H1 grease as standard specification
·Rich series composition from ø6 to 125 (diameter 6 to 125 mm)
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries

Product Specifications

Double acting type: Standard specifications, corrosion-resistant specifications, heat-resistant specifications, scraper specifications, ø10 to 125 (diameter 10 to 125 mm)

ItemsCylinder diameter
6^*18^*110121620253240506380100125
Operation typeDouble acting type
Operating fluidAir
Operating pressure range
MPa
Standard, corrosion resistant specifications0.12 to 0.70.06 to 0.70.05 to 0.7
Heat-resistant specifications0.2 to 0.70.1 to 0.7
Scraper specifications—0.1 to 0.7
Guaranteed Proof Pressure: MPa1.05
Operating temperature range °C0 to 60 (Heat-resistant specifications are 0 to 150^*2)
Operating speed range
mm/s
Standard, corrosion resistant specifications10 to 50010 to 300
Heat-resistant specifications100 to 300
Scraper specifications—100 to 300
CushionRubber bumper
LubricationNot required (When refueling, turbine oil type 1 "ISO VG32" equivalent)
Piping connection port diameterM3 × 0.5M5 × 0.8Rc1/8Rc1/4Rc3/8

*1: Cylinder diameters ø6 (diameter 6 mm) and ø8 (diameter 8 mm) do not have scraper specifications.
*2: The sensor switch is not attached to the heat-resistant specifications.

 

Single acting type: Standard specifications, corrosion-resistant specifications

ItemsCylinder diameter
681012162025324050
Operation typePush/pull single acting
Operating fluidAir
Operating Pressure Range: MPaSingle acting push type0.2 to 0.70.15 to 0.7
Pull single acting0.3 to 0.70.2 to 0.70.15 to 0.7
Guaranteed Proof Pressure: MPa1.05
Operating temperature range °C0 to 60
Operating speed range mm/s50 to 500
CushionRubber bumper
LubricationNot required (When refueling, turbine oil type 1 "ISO VG32" equivalent)
Piping connection port diameterM3 × 0.5M5 × 0.8Rc1/8

Product features details

Lightweight and compact, it can be directly mounted

Cross-sectional area cut by 25%, main body overall length cut by 30%, weight cut by 40%

Cross-sectional area cut by 25%, main body overall length cut by 30%, weight cut by 40%

Direct mounting is possible * Main body through hole & counterbore * Rod end male thread specifications can also be selected.

Direct mounting is possible

  • * Main body through hole & counterbore
  • * Rod end male thread specifications can also be selected.
For models of ø10 to 125 (diameter 10 to 125 mm), a bracket can be attached to the head side (except models with a guide). ⌀10 to 32 (diameter 10 to 32 mm): Stainless steel ø40 to 125 (diameter 40 to 125 mm): Aluminum alloy

For models of ø10 to 125 (diameter 10 to 125 mm), a bracket can be attached to the head side (except models with a guide).
⌀10 to 32 (diameter 10 to 32 mm): Stainless steel
⌀40 to 125 (diameter 40 to 125 mm): Aluminum alloy

External appearance of basic cylinder

 

  • Rich series composition from ø6 to 125 (diameter 6 to 125 mm).
  • H1 grease standard compatible (food machine specification, H1 grade standard compatible)
  • Uses NSFH1 grade grease.
  • Heat-resistant specifications are compatible with 150°C

Symbols

Basic cylinder, double rod type, BCD series, double acting type

Double acting type

Basic cylinder, double rod type, BCD series, single acting push type

Single acting push type

Basic cylinder, double rod type, BCD series, single acting pull type

Single Acting Instroke Type

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

BC10X5 | Basic Cylinder Double Acting / Single Acting / Retractable Single Acting, BC/BCSA/BCTA Series | KOGANEI | MISUMI Thailand