1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

BACS thickness board series copper

BACS thickness board series copper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 178.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Thin plate (t 0.3 to t 3.0) of copper material (C1100).
* Available from 1 pc. and up.

Features

●Excellent electrical and thermal conductivity and processability.

Usage

●For any repair.

Specification

●Thickness(mm):0.3
●SPQ(sheet):1

Materials

●Copper
Part Number
HC0316
HC0326
HC0336
HC0516
HC0526
HC0536
HC0566
HC0816
HC1136
HC1216
HC1516
HC2016
HC2026
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize (Plate Thickness)
(mm)
Size (Width)
(mm)

฿ 178.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) Same day -0.3100

฿ 363.96

MATERIAL PLATES/ BLOCKS 1 Piece(s) 1 Day(s) -0.3200

฿ 537.68

MATERIAL PLATES/ BLOCKS 1 Piece(s) 1 Day(s) -0.3300

฿ 341.14

MATERIAL PLATES/ BLOCKS 1 Piece(s) Same day -0.5100

฿ 760.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) Same day -0.5200

฿ 1,026.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) Same day -0.5300

฿ 1,437.03

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -0.5600

฿ 439.58

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) 100.8100

฿ 1,050.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) 15 Day(s) -1100

฿ 856.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) Same day 101.2100

฿ 674.20

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -1.5100

฿ 868.07

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -2100

฿ 1,649.68

MATERIAL PLATES/ BLOCKS 1 Piece(s) 1 Day(s) -2200

Loading...

  1. 1
 

Basic Information

Finish Method Cut (unfinished) Material C1100 Size (overall length)(mm) 365
1P Qty.(pcs.) 1