1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

LAMP Torque Hinge HG-TS

LAMP Torque Hinge HG-TS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 344.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Free stop specification that holds at an arbitrary angle.
· With Sugatsune's proprietary technology, we reduced the number of components and lowered the cost.
· Has cleared 20,000 repetitions of an opening and closing test (manufacturer standard).
· Usage temperature: -10°C to 50°C / Storage temperature range: -20°C to 60°C.
· Usage humidity: 90% RH or less /Storage humidity: 95%RH or less.
· Can be mounted on aluminum frame

 
Part Number
HG-TS03
HG-TS07
HG-TS15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Width
(mm)
Torque
(N·m)
Order Code

฿ 344.19

SUGATSUNE 1 Piece(s) Same day 1032360.35170-018-501

฿ 375.55

SUGATSUNE 1 Piece(s) 2 Day(s) 1040480.7170-018-502

฿ 741.67

SUG HINGE 1 Piece(s) 21 Day(s) 1050481.5170-018-503

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Main Body Type Damper, Torque, Spring Hinge Application Standard / Corrosion Resistance
Mounting Method Screw Additional Function Torque Function Mounting Hole Type Round hole
Main Body Finishing Barrel Grinding Opening Degree(deg) 180 Mounting Hole Presence
Shaft Material Stainless Steel