(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The aluminum alloy torque hinge generates torque in one direction only. The door, etc. can be operated smoothly because almost no reverse torque is generated.
· Has cleared 30,000 repetitions of an opening and closing test (manufacturer standard).
· The operating torque generated in the torque generation direction is constant.
· Operating temperature: 0°C to 50°C
Part Number |
---|
HG-TQA90-A |
HG-TQA90-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Order Code |
---|---|---|---|---|---|---|---|
฿ 4,208.33 | SUG HINGE | 1 Piece(s) | 21 Day(s) | 10 | 170-021-244 | ||
฿ 3,533.33 | SUG HINGE | 1 Piece(s) | 20 Day(s) | 10 | 170-021-245 |
Loading...
Length(mm) | 77.5 | Width(mm) | 60 | Main Body Material | Aluminum Alloy |
---|---|---|---|---|---|
Main Body Type | Damper, Torque, Spring Hinge | Application | Standard | Mounting Method | Screw |
Additional Function | Torque Function | Mounting Hole Type | Round hole | Main Body Finishing | Alumite Treatment |
Reversed | Left and Right Combination | Opening Degree(deg) | 180 | Color | Silver |
Mounting Hole | Presence | Shaft Material | Stainless Steel | Torque (1 Set)(N·m) | 9.0 |
How can we improve?
How can we improve?