LAMP Belt Reel Partition XLA-BR001M

Caution
Product Description
[Features]
· More tastefully designed belt relay partition for arrangement of the finest spaces such as boutiques, showrooms, restaurants, and art galleries
· Struts are made of aluminum alloy (anodized) that is suitable for use in such spaces.
· Two types are available: Silver type (SL) has modern appearance and a cool color scheme and Black type (BL) (made-to-order) is rich and elegant.
· Eco-friendly product that uses recycled material (recycled polyester fiber 100%) for the belt.
· It is also possible to manufacture the pamphlet stand type according to your order.