Panel Suspension Metal Fitting AUH Type

Brand :
SUGATSUNE

Caution

    Product Description

    [Features]
    · Long, insertion type metal fitting that can be used to attach panels without using any tools. Easily removable.
    · After mounting, the gap between panel and wall is just 5 mm or less.
    · The fitting is made of same material both on the panel side and wall side, for easy handling and management.
    · Panels can be easily mounted in continuation with each other.
    · Prevents warping of large objects such as panels.
    · Furrow in the screw guide makes it easy to set the mounting holes.