1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

C Lube Cam Follower (Part Number)

C Lube Cam Follower
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1,274.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- C Lube Cam Follower, CFWBUURSG series from IKO.
- Since the lubrication oil inside C-Lube maintains the lubrication performance for a long time, it reduces annoying lubricating management work.
- The roller outer diameter can be selected from 16 mm to 35 mm.
- The roller width can be selected from 11 mm to 18 mm.
- The material of cam follower CFWBUURSG series is made of High carbon steel.

 
Part Number
CF6WBUUR/SG
CF8WBUUR/SG
CF10-1WBUUR/SG
CF10WBUUR/SGSALE
CF12-1WBUUR/SG
CF12WBUUR/SG
CF16WBUUR/SG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Width C
(mm)
Cam Follower Stud Screw (Coarse)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)

฿ 1,274.84

CAM FOLLOWER 1 Piece(s) 3 Day(s) 10161163.663.65

฿ 1,338.46

IKO CAM FOLLOWER 1 Piece(s) Available 8 Day(s) -191184.254.74

฿ 1,470.86

IKO CAM FOLLOWER 1 Piece(s) Available 9 Day(s) 102612105.436.89

฿ 1,409.64

฿ 747.81

CAM FOLLOWER 1 Piece(s) Same day 102212105.436.89

฿ 1,823.99

IKO CAM FOLLOWER 1 Piece(s) Available 7 Day(s) -3214127.919.79

฿ 1,717.54

IKO CAM FOLLOWER 1 Piece(s) Same day 103014127.919.79

฿ 1,952.49

IKO CAM FOLLOWER 1 Piece(s) Available 7 Day(s) -3518161218.3

Loading...

  1. 1

Basic Information

Product Category Cam Followers Roller Type Spherical Outer Ring Tightening Method With hex socket
Cam Follower Type Standard Material Carbon Steel Size Standards Metric System
Roller Lining No Shaft Presence Roller Guiding Method Holder Mounted
Shape Seal Shape