(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Oil groove and two oil holes in the outer ring.
· Open type cannot be filled with grease. Ensure that proper lubrication is used.
· Enclosed type is filled with grease
Load Direction | Radial | Outer Ring | With Outer Ring | Inner Dia. d(Ø) | 35 |
---|---|---|---|---|---|
Outer Dia. D(Ø) | 95 | Width B(mm) | 15 | Precision (JIS) | Grade 0 |
Size Standards | Metric System | Specifications | Standard / For high Speed | Retainer Type | No |
Rotational Speed(rpm) | 40000 | Basic Load Rating: Dynamic Load (Ca)(N) | 17300 | Basic Load Rating: Static Load (Coa)(N) | 20900 |
Format of Shaft Bearing | With Separator | Closed Type | Closed Type | the Number of Oil Holes of Inner Wheel(piece) | 0 |
Inner Ring | Mounting Hole Screw |
Please check the type/dimensions/specifications of the part CRBF3515ATUUC1 in the Mounting Holed Type High Rigidity Crossed Roller Bearing series.
How can we improve?
How can we improve?