1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Heat/Friction Resistant Duct Hose, Super Plastic T KTR

Heat/Friction Resistant Duct Hose, Super Plastic T KTR
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Lightweight, flexible, easy to handle, and high workability.
·The conductive rubber provides high antistatic properties.
·This hose has a small bend radius and does not easily curl.
·It can be used in a wide range of temperatures from -30°C to 80°C.
[Application]
·For hot air intake and exhaust.
·For transporting powdered and granulated materials.
·For transferring iron particles, aluminum powder, and metal powder.

Drawing

Heat-resistant and wear-resistant duct hose Super Plus T KTR drawing

Standard table

Heat-resistant and wear-resistant duct hose Super Plus T KTR standard table

Dimensions without tolerances are reference values.

Part Number
KTR-38-[1-20/1]M
KTR-50-[1-20/1]M
KTR-65-[1-20/1]M
KTR-75-[1-20/1]M
KTR-90-1M
KTR-90-[2-20/1]M
KTR-100-1M
KTR-100-[2-20/1]M
KTR-125-1M
KTR-125-[2-20/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Minimum Bending Radius
(mm)
Nominal Length
(m)

-

TYG RESIN HOSE 1 Piece(s) 9 Day(s) 3848.040381 ~ 20

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 5060.450501 ~ 20

-

TYG RESIN HOSE 1 Piece(s) 6 Day(s) 62.073.060651 ~ 20

-

TYG RESIN HOSE 1 Piece(s) 9 Day(s) 76.287.270751 ~ 20

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 88.9100.390901

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 88.9100.390902 ~ 20

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 101.2113.21001001

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 101.2113.21001002 ~ 20

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 125.7139.91101251

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 125.7139.91101252 ~ 20

Loading...

  1. 1
 

Basic Information

Material Olefinic Resin Cutting Service Usage Presence Properties Antistatic Performance / Heat resistant / Others
Color Black Applicable Fluid Powder / Air Operating Temperature Range(°C) -30::100
Other features details Weather Resistance Grounding Cable No Specifications Hot air intake and exhaust, etc.