(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Output (W) | Power Supply | Electromagnetic Brakes, Clutches | Voltage (V) | Wiring | Connection type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,184.28 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 60 | Single-phase | No | 100 | Lead Wire | - | ||
฿ 6,435.70 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 60 | Single-phase | No | 100 | - | With Terminal Box | ||
฿ 6,435.70 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 60 | Single-phase | No | 110 | - | With Terminal Box | ||
฿ 5,169.12 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 60 | Single-phase | No | 110 | Lead Wire | - | ||
฿ 5,377.25 | ORI AC STANDARD MOTOR | 1 Piece(s) | 20 Day(s) | 60 | Single-phase | No | 220 | Lead Wire | - | ||
฿ 5,377.25 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 60 | Single-phase | No | 200 | Lead Wire | - | ||
฿ 6,628.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 60 | Single-phase | No | 220 | - | With Terminal Box | ||
฿ 6,628.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 60 | Single-phase | No | 200 | - | With Terminal Box | ||
฿ 5,377.25 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 60 | Three-Phase | No | 200 | Lead Wire | - | ||
฿ 12,086.79 | ORI AC STANDARD MOTOR | 1 Piece(s) | 20 Day(s) | 60 | Three-Phase | Electromagnetic Brake | 200 | Cable | - | ||
฿ 6,628.95 ฿ 3,586.26 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 60 | Three-Phase | No | 200 | - | With Terminal Box | ||
฿ 6,025.98 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | Single-phase | No | 100 | Lead Wire | - | ||
฿ 7,277.39 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | Single-phase | No | 100 | - | With Terminal Box | ||
฿ 7,277.39 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | Single-phase | No | 110 | - | With Terminal Box | ||
฿ 6,025.98 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | Single-phase | No | 110 | Lead Wire | - | ||
฿ 6,224.98 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | Single-phase | No | 220 | Lead Wire | - | ||
฿ 6,224.98 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | Single-phase | No | 200 | Lead Wire | - | ||
฿ 7,476.40 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | Single-phase | No | 220 | - | With Terminal Box | ||
฿ 7,476.40 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | Single-phase | No | 200 | - | With Terminal Box | ||
฿ 6,276.75 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 90 | Three-Phase | No | 200 | Lead Wire | - | ||
฿ 13,582.02 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 90 | Three-Phase | Electromagnetic Brake | 200 | Cable | - | ||
฿ 7,532.02 | AC STANDARD MOTOR | 1 Piece(s) | 20 Day(s) | 90 | Three-Phase | No | 200 | - | With Terminal Box |
Loading...
Type | Motor Unit | Motor Type | Induction | Square Flange Dim. A(mm) | 90 |
---|---|---|---|---|---|
Environment | Standard | Shaft end shape | Pinion shaft type | Overheat protection device type | Thermal protector |
How can we improve?
How can we improve?