Sealed compact basic switch D2VW

Brand :
OMRON

Caution

  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

Sealed type (IP67 compliant: excluding the terminals on terminal models), miniature basic size.
[Features]
·Stable sealing capability is ensured by the use of epoxy resin. It can be used in places subject to water spray, excessive dust, etc.
· The internal structure adopts the mechanism of the V series, achieving high accuracy and high durability. Installation is the same as the V type.
· Supports use in applications requiring environmental resistance for automotive, agricultural machinery, large home appliances, and commercial equipment.

Drawing

Pin push button type

Sealed compact basic switch D2VW pin push button type drawing

 

Specifications Table

 300 mm type1,000 mm type
L300±101,000±30

Performance

ItemsPart number
D2VW-5 seriesD2VW-01 series
Allowable operation speed0.1 mm to 1 m/s (for pin push button type)
Allowable operation frequencyMechanical300 times/min
Electrical60 times/min
Insulation resistance100 MΩ or more (at 500 V DC with insulation resistance tester)
Contact resistance (initial value)Terminal type50 mΩ or less
Lead wire type (300 mm)100 mΩ or less
Lead wire type (1,000 mm)200 mΩ or less
Withstand voltage*1Between terminals of the same polarity1,000 V AC 50/60 Hz for 1 min
Between current-carrying metal parts and ground1,500 V AC 50/60 Hz for 1 min
Between each terminal and non-current-carrying metal part1,500 V AC 50/60 Hz for 1 min
Vibration*2MalfunctionFrequency 10 to 55 Hz double amplitude 1.5 mm
Impact*2EnduranceMax. 1,000 m/s2
MalfunctionMax. 300 m/s2
DurabilityMechanicalMore than 10 million times (60 times/min)
ElectricalMore than 100,000 times (30 times/min)More than 1 million times (30 times/min)
Protective StructureTerminal typeIEC IP67 (excluding the terminals on terminal models)
Lead wire typeIEC standard IP67
Appliance ClassClass I
PTI (Proof Tracking Index)175
Operating temperature range-40 to +85℃ 60% RH or less (no freezing or condensation)
Operating humidity range95% RH or less (+5 to +35℃)
WeightApproximately 7 g (for terminal type pin push button type)

*The values given above are initial values.
* 1. The withstand voltages are those when a separator is used.
*2. The given values apply to the free position and total travel position for the pin push button type; the total travel position for the lever type. The closed or open circuit of the contact is within 1 ms.

Product Specification

Operating characteristics

TypeActuatorPart numberOperating forceRelease forcePre travelOver travelMovement differentialOperating position
max.OFmin. RFmax. PTmin. OTmax. MDOP
TerminalPin push button typeD2VW-5-1
D2VW-01-1
1.96 N0.29 N1.2 mm1.0 mm0.4 mm14.7 +/- 0.4 mm
LeadPin push button typeD2VW-5-1M
D2VW-5-1M-0
D2VW-01-1M
D2VW-01-1M-0
1.96 N0.29 N1.2 mm1.0 mm0.4 mm14.7 +/- 0.4 mm
Hinge
Short lever type
D2VW-5L1A-1M
D2VW-5L1A-1M-0
D2VW-01L1A-1M
D2VW-01L1A-1M-0
1.96 N0.20 N1.6 mm0.8 mm0.5 mm15.2 +/- 0.5 mm
Hinge
lever type
D2VW-5L1-1M
D2VW-5L1-1M-0
D2VW-01L1-1M
D2VW-01L1-1M-0
1.18 N0.15 N4.0 mm1.6 mm0.8 mm15.2 +/- 1.2 mm
Hinge
Long lever type
D2VW-5L1B-1M
D2VW-5L1B-1M-0
D2VW-01L1B-1M
D2VW-01L1B-1M-0
0.59 N0.05 N9.0 mm3.2 mm2.0 mm15.2+/-2.6 mm
Hinge
simulated roller
lever type
D2VW-5L3-1M
D2VW-5L3-1M-0
D2VW-01L3-1M
D2VW-01L3-1M-0
1.18 N0.15 N4.0 mm1.6 mm0.8 mm18.7+/-1.2 mm
Hinge
roller
Short lever type
D2VW-5L2A-1M
D2VW-5L2A-1M-0
D2VW-01L2A-1M
D2VW-01L2A-1M-0
2.25 N0.20 N1.6 mm0.8 mm0.5 mm20.7+/-0.6 mm
Hinge
roller
lever type
D2VW-5L2-1M
D2VW-5L2-1M-0
D2VW-01L2-1M
D2VW-01L2-1M-0
1.18 N0.15 N4.0 mm1.6 mm0.8 mm20.7+/-1.2 mm

*The values for operating characteristics apply to operation in the A direction (down).

Model number display

Model Standard

Sealed compact basic switch D2VW model standards

Contact Specifications

1c type (double throw)
1b type (normally closed type)
1a type (normally open type)
Sealed compact basic switch D2VW contact specification 1c type (double throw)
Sealed compact basic switch D2VW contact specification 1b type (normally closed type)
Sealed compact basic switch D2VW contact specification 1a type (normally open type)

The color in the parentheses indicates the color of the lead wire

Technical Information

Rating

TypeRated VoltageItems
Resistant load
D2VW-5 seriesAC250V
AC125V
5A
5A
30 V DC5A
D2VW-01 seriesAC125V0.1 A
30 V DC0.1 A

*The above ratings are based on tests conducted under the following conditions.
    (1) Ambient temperature: 20+/-2°C
    (2) Ambient humidity: 65 +/- 5% RH
    (3) Operation frequency: 30 times/min

Contact Specifications

ItemsType
D2VW-5 seriesD2VW-01 series
ContactSpecificationsRivetCrossbar
MaterialSilver AlloyGold Alloy
Interval (standard value)0.5 mm
Inrush CurrentNormally closedMax. 15 A-
Normally openMax. 15 A-
Minimum applicable load (reference value) *5 V DC 160 mA5 V DC 1 mA

* For the minimum applicable load, refer to "· Using microloads" under "Correct Usage".

Usage Examples

Mounting Hole Dimensions

Sealed compact basic switch D2VW mounting hole dimensions

Precautions for use

Installation

The switch should be securely installed using M3 screws and plain washers or spring lock washers, etc. The tightening torque should be 0.39 to 0.59 N⋅m.

 

Operating body

With the pin push button models, set the switch so that the push button can be pushed in from directly above. The push button is covered with a rubber cap, and if a load is applied to the push button from the lateral direction, the button may be damaged or the sealing capability may deteriorate.

Sealed compact basic switch D2VW operating body
 

Handling

Handle the switch with care to prevent the seal rubber on the push button from breaking.

 

Using Microloads

Using the switch with general loads during opening and closing the microload circuit may cause contact failure. Referring to the figure below, you should use the switch within the range of the usage area. Even when the microload type is used within the area shown in the figure below, if a load that generates an inrush current, etc., is applied at the time of opening and closing, the contact will be subjected to severe contact wear and tear, which may cause a decrease in durability. Therefore, a contact protection circuit should be inserted if necessary. The minimum applicable load is the N level reference value. It represents the failure level at a reliability level of 60% (λ60).
(JIS C5003)
λ60 = 0.5 x 10-6 /times indicates that failures of 1/2,000,000 times or less are estimated at a reliability level of 60%.

Sealed compact basic switch D2VW using microloads

Cautions and Prohibitions

Safety Precautions

Protective structure

Do not use it underwater.
The lead wire type satisfies the test conditions for the following regulations, but all of these tests are to check the ingress of water after being left in water for a certain period of time, not for switching operation underwater.
JIS C0920: Degrees of protection provided by enclosures (IP code)
IEC 60529: Degrees of protection provided by enclosures (IP Code)
Protection rating: IP67 (Check for water ingress after it was left in water 1 m deep for 30 minutes)

 

Protection against adhesion of chemicals, etc.

Avoid contact with oil and chemicals.
Otherwise, it may alter or deteriorate the materials used.

 

About Soldering

  • Connection to soldering terminals
    When soldering the lead wire to the terminal, first insert the lead wire conductor through the terminal hole and conduct soldering.
    As a general rule, the processing time for soldering should be 5 seconds or less with a soldering iron tip temperature of 350 to 400°C, and no external force should be applied for 1 minute after soldering. Working at excessive temperatures or heating for long periods of time can cause deterioration of switch characteristics.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

D2VW-5L2-1(CHN) | Sealed compact basic switch D2VW | OMRON | MISUMI Thailand