1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

GOSHO Plug (JOHS)

GOSHO Plug (JOHS)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 122.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The JOHS type further improves on the GPF. It is a series for use in high pressure upgraded to up to 500kgf/cm².
· Highly reliable plug that offers optimal safety for hydraulic machinery requiring high pressurization and compactification.

 

Part Number
SPHJOHS-ST-W1
SPHJOHS-ST-W1/2
SPHJOHS-ST-W1/8
SPHJOHS-ST-W3/4
SPHJOHS-ST-W3/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (G) Length
(mm)
Number of Thread ridge

฿ 2,329.16

SA11 FASTENING 1 Piece(s) 5 Day(s) 1012111

฿ 198.86

SA11 FASTENING 1 Piece(s) 5 Day(s) 101/21614

฿ 122.67

SA11 FASTENING 1 Piece(s) 5 Day(s) 101/81028

฿ 381.72

SA11 FASTENING 1 Piece(s) 5 Day(s) 103/41614

฿ 152.39

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 103/81219

Loading...

  1. 1
 

Basic Information

Shape Flanged Mounting Hole Shape Hex Socket Material Steel
Surface Treatment Black Oxide Coating Sales Unit Low Quantity (can be purchased from one)