1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

NS flange plug

NS flange plug
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 141.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The use of O-rings guarantees excellent tightness. Material: Steel / Surface treatment: Black oxide coating

Part Number
SPHFNI-ST-W1
SPHFNI-ST-W1/2
SPHFNI-ST-W1/4
SPHFNI-ST-W3/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (R) Length ±0.4
(mm)

฿ 436.96

SA11 FASTENING 1 Piece(s) 5 Day(s) 10116.5

฿ 141.16

FASTENING 1 Piece(s) 5 Day(s) 101/212

฿ 199.03

FASTENING 1 Piece(s) 5 Day(s) 101/49

฿ 295.24

SA11 FASTENING 1 Piece(s) 12 Day(s) 103/414

Loading...

  1. 1

Basic Information

Shape Flanged Mounting Hole Shape Hex Socket Material Steel
Surface Treatment Black Oxide Coating Sales Unit Low Quantity (can be purchased from one)