(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel, stainless steel SUS316L Stainless steel
[Surface treatment] Untreated, chromate, bright chromate, black oxide film
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (R) | Length (mm) | Material | Surface Treatment | Thread Part Dry Seal | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,788.00 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 1 | 20 | [Stainless Steel] SUS316L | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 676.58 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 1/2 | 15 | [Stainless Steel] SUS316L | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | ||
฿ 467.61 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 1/4 | 11 | [Stainless Steel] SUS316L | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 405.43 ฿ 157.06 | FASTENING | 1 Piece(s) | Same day | 10 | 1/8 | 8 | [Stainless Steel] SUS316L | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 6,493.94 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 2 | 24 | [Stainless Steel] SUS316L | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 1,033.16 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3/4 | 17 | [Stainless Steel] SUS316L | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 568.26 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3/8 | 12 | [Stainless Steel] SUS316L | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 2,763.87 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | - | 1 | 20 | [Steel] Steel | [Chromate] Chromate | NA | Box/Package | ||
฿ 49.05 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 1/2 | 15 | [Steel] Steel | [Chromate] Chromate | NA | Low Quantity (can be purchased from one) | ||
฿ 22.17 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 1/4 | 11 | [Steel] Steel | [Chromate] Chromate | NA | Low Quantity (can be purchased from one) | ||
฿ 17.91 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 1/8 | 8 | [Steel] Steel | [Chromate] Chromate | NA | Low Quantity (can be purchased from one) | ||
฿ 2,032.26 | SA11 FASTENING | 1 Pack(s) | 25 Pieces Per Package | 14 Day(s) | - | 3/4 | 17 | [Steel] Steel | [Chromate] Chromate | NA | Box/Package | ||
฿ 29.47 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 3/8 | 12 | [Steel] Steel | [Chromate] Chromate | NA | Low Quantity (can be purchased from one) | ||
฿ 1,805.72 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 3/8 | 12 | [Steel] Steel | [Black Oxide] Black Oxide Coating | Available | Box/Package | ||
฿ 2,763.87 | SA11 FASTENING | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | - | 1 | 20 | [Steel] Steel | - | NA | Box/Package | ||
฿ 49.05 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 1/2 | 15 | [Steel] Steel | - | NA | Low Quantity (can be purchased from one) | ||
฿ 22.17 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 1/4 | 11 | [Steel] Steel | - | NA | Low Quantity (can be purchased from one) | ||
฿ 17.91 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 1/8 | 8 | [Steel] Steel | - | NA | Low Quantity (can be purchased from one) | ||
฿ 132.21 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 3/4 | 17 | [Steel] Steel | - | NA | Low Quantity (can be purchased from one) | ||
฿ 29.47 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 3/8 | 12 | [Steel] Steel | - | NA | Low Quantity (can be purchased from one) | ||
฿ 3,437.42 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 1 1/2 | 15 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 150.10 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 1/2 | 15 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | ||
฿ 68.90 ฿ 33.73 | FASTENING | 1 Piece(s) | Same day | 10 | 1/4 | 11 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 41.15 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 1/8 | 8 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | ||
฿ 507.87 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3/4 | 17 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) | |||
฿ 111.62 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3/8 | 12 | [Stainless Steel] Stainless Steel | [Not Provided] Fabric | NA | Low Quantity (can be purchased from one) |
Loading...
Shape | With Square Head | Mounting Hole Shape | No Screw Hole |
---|
How can we improve?
How can we improve?