Truss Head LR Machine Screw

Brand :
OSP

Caution

    Product Description

    [Detailed shape] Truss
    [Mount hole shape] LR (slot recess)
    [Basic shape] Standard (round)
    [Material] Steel
    [Thread ridge type] Metric coarse
    [Tip shape] Flat tip
    [Additional shapes] Standard
    [Sales unit] box / pack
    [Thread type] Full-thread screw
    [Nominal designation (M)] 3 4 5
    [Length (mm)] 6 8 10 12 15 16
    [Pitch (mm)] 0.5 0.7 0.8
    [Surface treatment] Trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating
    [Usage] Standard tamper prevention.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    CSLRTRH-STC-M3-6 | Truss Head LR Machine Screw | OSP | MISUMI Thailand