(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel SUS410
[Surface treatment] None, trivalent white,
Part Number |
---|
CSPFTRSFLX-410-D3.8-25 |
CSPFTRSFLX-ST3W-D3.8-19 |
CSPFTRSFLX-ST3W-D3.8-25 |
CSPFTRSFLX-ST3W-D3.8-30 |
CSPFTRSFLX-ST3W-D3.8-35 |
CSPFTRSFLX-ST3W-D3.8-40 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9.48 | YHR BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 25 | [Stainless] SUS410 | No | Low Quantity (can be purchased from one) | ||
฿ 1,500.51 | YHR BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 19 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,606.71 | YHR BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 25 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,297.26 | YHR BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 10 | 30 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,131.10 | YHR BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 35 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,254.07 | YHR BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 40 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package |
Loading...
Thread Nominal (M) | 3.8 | Detailed Shape | Disc | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Additional Shape | Standard |
How can we improve?
How can we improve?