(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal designation (M)] 4
[Detailed shape] Flat head
[Mount hole shape] Hexalobuler hole
[Basic shape] Reamer
[Material] Steel
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Standard
[Sales unit] box / pack
[Usage] Standard
[Length L (mm)] 28 32 45
[Surface treatment] trivalent white, trivalent stainless coating,
Part Number |
---|
RMXCSS-ST3W-D4-28 |
RMXCSS-ST3W-D4-45 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,356.20 | 9HI BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 28 | ||
฿ 2,576.73 | 9HI BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 45 |
Loading...
Thread Nominal (M) | 4 | Detailed Shape | Disc | Mounting Hole Shape | Hexalobular socket |
---|---|---|---|---|---|
Basic Shape | Reamer | Material | Steel | Surface Treatment | Trivalent White |
Thread Type | Drill Screw | Tip Shape | Other special shapes | Additional Shape | Standard |
Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?