(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Screw nominal designation (M)] 5
[Material] Steel
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack screw thread
[type] Self-drilling screw
[Detailed shape] Low head
[Length] 60, 65, 70
[Surface treatment] chromate plating, painting with silver baked coating
[Surface treatment] (detail) chromate plating R-silver (Ruspert silver)
Part Number |
---|
SPPLWS-STC-D5-60 |
SPPLWS-STC-D5-65 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,062.50 | 9HI BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 60 | Chromate Plating | Chromate Plating | ||
฿ 1,860.27 | 9HI BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 65 | Chromate Plating | Chromate Plating |
Loading...
Thread Nominal (M) | 5 | Material | Steel | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Sales Unit | Box/package | Thread ridge type | Drill Screw | Detailed Shape | Low Head |
How can we improve?
How can we improve?