1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Square H-Type Speed Washer For Shafts【500 Pieces Per Package】

SA1 SPEED WASHER

Square H-Type Speed Washer For Shafts
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,225.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This image is for illustrative purposes. Check the product standards for more details.

Product Description

[Type] Thrust direction mounting (for shafts)
[Shape] Push nut for shafts
[Nominal size] 8
[Material] Stainless steel
[Applicable shaft or hole d1 (reference) (mm)] 8
[Sales unit] Box/pack
[External diameter D (mm)] 50
[Surface treatment] None

Part Number
LSRSH-SUS-NO.8-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 11,225.81

SA1 SPEED WASHER 1 Pack(s)

500 Pieces Per Package

12 Day(s) 10

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Push Nut for Axis Nominal 8
Material Stainless Steel Sales Unit Box/package Shaft or Hole Used d1 (Reference)(mm) 8
Outer Diameter D(mm) 50 Surface Treatment Fabric