1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

New Mega-One LM, New Type, Low Pressure Manual Operation Valve

New Mega-One LM, New Type, Low Pressure Manual Operation Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,921.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

NEW MEGA -ONE LM is a manual operation diaphragm valve for ultra-high purity fluids and flammable and toxic fluid lines for various semiconductor manufacturing equipment, facilities, etc.
A valve that achieves high airtightness, high durability, compactness, particle-free, and dead space-free with a direct diaphragm structure
The performance of the conventional MEGA-ONE LM remains the same, but it is compact

 
Part Number
FUND-71G-6.35
FUND-91G-6.35
FUND-91G-9.52
FUND-91G-12.7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Connection Type Supply Side, Plumbing Pipe Dia.
(φ)
Control Side, Connection Type Control Side, Plumbing Pipe Diameter
(φ)
MAX Cv value UJR Connection Type Face‐to‐Face L
(mm)
Height H
(mm)

฿ 6,921.90

FJN VALVE 1 Piece(s) 9 Day(s) [Butt Welding] Weld-On (UJR Fitting)6.35B[Butt Welding] Weld-On (UJR Fitting)6.35B0.3UJR male connection for both ends57.053.0

฿ 7,827.98

FJN VALVE 1 Piece(s) 9 Day(s) [Metal Tube Connection] Metal pipe joint (F900 fitting)6.35B[Metal Tube Connection] Metal pipe joint (F900 fitting)6.35B0.3-62.053.0

฿ 10,252.40

FJN VALVE 1 Piece(s) 9 Day(s) [Metal Tube Connection] Metal pipe joint (F900 fitting)9.52B[Metal Tube Connection] Metal pipe joint (F900 fitting)9.52B0.65-80.060.8

฿ 12,519.91

FJN VALVE 1 Piece(s) 10 Day(s) [Metal Tube Connection] Metal pipe joint (F900 fitting)12.7B[Metal Tube Connection] Metal pipe joint (F900 fitting)12.7B0.65-86.060.8

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material SUS316L Applicable Fluid Water / Air / Gas / Chemical
Handle Shape Round-shaped handle Body Lining No Operation Method Manual
Max. Operating Pressure(MPa) 1.0 Applicable Fluids Temperature Range(℃) -10~80 Handle diameter D(φ) 40.0