(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easily attachable/detachable Toyox adapter.
[Features]
· Easy attachment/detachment, no matter where the alignment is made, allowing connection work time to be drastically saved, and labor costs to be reduced.
· High safety is maintained because of high airtightness and no abrasion or insufficient screw-in the thread connection method.
· Manufactured by strict A-A-59326 (MIL-C-27487), with excellent durability, pressure-resistance, heat resistance and corrosion-resistance.
[Applications]
· Fittings for factory equipment piping and for assembling various machines.
Part Number |
---|
633-FB-1-1/2-AL |
633-FB-1-1/4-AL |
633-FB-1/2-AL |
633-FB-1-AL |
633-FB-2-1/2-AL |
633-FB-2-AL |
633-FB-3/4-AL |
633-FB-3-AL |
633-FB-4-AL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal diameter inch | Reference Operating Pressure Range (at 23°C) (MPa) |
---|---|---|---|---|---|---|---|---|
฿ 851.00 | TOY COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 3 Day(s) | 10 | 1 1/2 | -0.1~1.8 | ||
฿ 793.50 | TOY COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 3 Day(s) | 10 | 1 1/4 | -0.1~1.8 | ||
฿ 534.75 | TOY COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 3 Day(s) | 10 | 1/2 | -0.1~1.8 | ||
฿ 621.00 | TOY COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 10 Day(s) | 10 | 1 | -0.1~1.8 | ||
฿ 1,880.25 | TOY COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 3 Day(s) | 10 | 2 1/2 | -0.1~1.1 | ||
฿ 1,086.75 | TOY COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 3 Day(s) | 10 | 2 | -0.1~1.8 | ||
฿ 580.75 | TOY COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 10 Day(s) | 10 | 3/4 | -0.1~1.8 | ||
฿ 2,363.25 | TOY COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 3 Day(s) | 10 | 3 | -0.1~0.9 | ||
฿ 4,019.25 | TOY COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 3 Day(s) | 10 | 4 | -0.1~0.7 |
Loading...
Type | Standard | Joint Type | Male thread | Adapter / Coupler | Adapter |
---|---|---|---|---|---|
Body Material | Aluminum Alloy | Gasket material | No | Applicable Fluid | Water / Air / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas |
Valve Structure | Double passages opening type | Operating Environment, Applications | Standard |
How can we improve?
How can we improve?