(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A low-power-consumption type valve with an extremely long service lifespan and low switching noise.
[Features]
· The armature of the wet type solenoid is immersed in oil, which keeps it lubricated and cushions it from impact and vibration, ensuring very long lifespan.
· The wet-type solenoid valve provides very low armature switching noise, ensuring quiet operation.
· With low power consumption of 9.6 W (60 Hz) and 10 W for AC and DC solenoids respectively, helps in saving energy.
· Equipped with a dedicated wiring enclosure and standard equipment, such as COM terminal, indicator light, which helps make wiring work much easier and is also more convenient during maintenance.
· The coil is a plug-in type that enables quick coil replacement by single-action.
· Even conventional valves are easy to install due to wide compatibility, and when combined with modular valves, the entire device can be made even more compact.
· Has acquired various international safety standard certifications (CE, UL, and CSA).
· Can be used safely all over the world.
Part Number |
---|
SL-G01-C1-GR-D2-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Max. Operating Pressure | Max. Flow (ℓ/min) | Position Format of Neutral Position | Power Supply | Operation Method | Solenoid Type | Hydraulic Oil | Application | Connection Method | Switching Type | Flow channel form at transition | Surgeless Form | Manual Push Button | Built-in Rectifier | Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NCH HYDRAULIC SOLENOID VALVE | 1 Piece(s) | Quote | - | Electromagnetic Valve Main Body | 7MPa | 30 | AT Connection | DC24V | Springs Center | Double | Mineral Oil Type | Single Item | Subplate (Not Included) | 3 Position Type | - | Applicable | No | No | - |
Loading...
How can we improve?
How can we improve?