(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A valve for controlling circuit pressure. Can be used as a sequence valve, unloader valve, or a counterbalance valve.
· Features a maximum operating pressure of up to 21MPa (214kgf/cm2).
· Despite being a direct acting type, it features little pressure override.
Part Number |
---|
Q-G03-1E-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Flow (L /min) | Maximum Flow (Range) (L /min) | Pressure Adjustment Range (Minimum) (MPa) | Pressure Adjustment Range (Minimum) (Range) (MPa) | Pressure Adjustment Range (Maximum) (MPa) | Pressure Adjustment Range (Maximum) (Range) (MPa) | Nominal Diameter (size) | Max. Flow (ℓ/min) | Pressure Adjustment Range (MPa) | Check Valve | Mounting Method | Valve Type (Catalog Reference) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 50 | 35~65 | 3.5 | 2.0~3.5 / 3.0 or More | 14 | 10.0~16.0 | 3/8 | 50 | 3.5~14 | No | Gasket mounting type | 1 |
Loading...
Types | Sequence Valve | Max. Operating Pressure(MPa) | 21 | Maximum Pressure Used (Range)(MPa) | 10~22 / 20 or More |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 21 | Design number | 21 |
How can we improve?
How can we improve?