(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A modularized pressure control valve that is used to maintain main circuit pressure and for sequential actuator operation.
Part Number |
---|
OQ-G03-P2C-K-J50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Flow (L /min) | Maximum Flow (Range) (L /min) | Pressure Adjustment Range (Minimum) (MPa) | Pressure Adjustment Range (Minimum) (Range) (MPa) | Pressure Adjustment Range (Maximum) (MPa) | Pressure Adjustment Range (Maximum) (Range) (MPa) | Nominal Diameter (size) | Max. Flow (ℓ/min) | Pressure Adjustment Range (MPa) | Design number | Handle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NCH HYDRAULIC SEQUENCE VALVE | 1 Piece(s) | Quote | - | 80 | 60~90 | 0.85 | 0.4~1.0 | 3.5 | 3.0~5.2 | 3/8 | 80 | 0.85~3.5 | J50 | Available |
Loading...
Types | Modular | Max. Operating Pressure(MPa) | 25 | Maximum Pressure Used (Range)(MPa) | 20 or More |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 25 | Control Port | P Port |
How can we improve?
How can we improve?