(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A modularized valve employed when operating certain circuits at lower pressures than the main circuit.
· The reduced secondary pressure retains the adjusted constant pressure, even if the pressure on the primary circuit varies.
· Maximum operating pressures of 25 MPa and 35 MPa {255 and 357 kgf/cm^2}.
Part Number |
---|
OG-G03-P1-K-J51 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Diameter (size) | Max. Operating Pressure (MPa) | Max. Flow (ℓ/min) | Control Port | Pressure Adjustment Range (MPa) | Design number | Handle | Vent port | Drain Piping | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NCH HYDRAULIC REGULATOR | 1 Piece(s) | Quote | 10 | 3/8 | 25 | 80 | P Port | 0.8~7 | J51 | Available | No | N/A | Standard |
Loading...
How can we improve?
How can we improve?