(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Bracket for mounting shaft.
· The wedge type can be tightened with little force.
Part Number |
---|
FSFMARM04-12A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (φ) | Mounting Pitch | Shaft Diameter 1 |
---|---|---|---|---|---|---|---|---|---|
฿ 675.45 | IWATA SENSOR BRACKET FSF | 1 Piece(s) | 5 Day(s) | 10 | 35 | M4-12P | φ12 |
Loading...
Material | A2017 | Surface Treatment | No | Thickness / height | 15 |
---|
Please check the type/dimensions/specifications of the part FSFMARM04-12A in the Sensor Bracket Flexible Aluminum / Sensor Attach Sensor Attach R (For Round Shaft / Angular Shaft) series.
Part Number |
---|
FSFMARM03-14A |
FSFMARM03-16A |
FSFMARM03-S0A |
FSFMARM04-14A |
FSFMARM04-16A |
FSFMARM04-S0A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | O.D. (φ) | Mounting Pitch | Shaft Diameter 1 |
---|---|---|---|---|---|---|---|---|
฿ 663.79 | 1 Piece(s) | 8 Day(s) | 10 | 35 | M3-8P | φ14 | ||
฿ 684.35 | 1 Piece(s) | 8 Day(s) | 10 | 40 | M3-8P | φ16 | ||
฿ 707.93 | 1 Piece(s) | 8 Day(s) | 10 | 35 | M3-8P | □10 | ||
฿ 663.79 | 1 Piece(s) | 8 Day(s) | 10 | 35 | M4-12P | φ14 | ||
฿ 684.35 | 1 Piece(s) | 8 Day(s) | 10 | 40 | M4-12P | φ16 | ||
฿ 707.93 | 1 Piece(s) | 5 Day(s) | 10 | 35 | M4-12P | □10 |
How can we improve?
How can we improve?