(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw head has drill shaped tapping screw, and so carries out 3 processes, pilot hole opening, tapping and fastening all in one. Work processes are shortened for more efficiency, and reducing costs significantly. Drilling has sharp cutting bits and with small force insertion jobs are quick and easy.
Part Number |
---|
CSPCSTD6-YUS550-D4-16 |
CSPCSTD6-YUS550-D4-19 |
CSPCSTD6-YUS550-D4-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 13.10 | MEM BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | |
฿ 13.71 | MEM BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 19 | |
฿ 16.73 | MEM BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 25 |
Loading...
Thread Nominal (M) | 4 | Detailed Shape | Disc | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | YUS550 | Surface Treatment | No |
Thread Type | Drill Screw | Tip Shape | Other special shapes | Sales Unit | Box/package |
How can we improve?
How can we improve?