(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Low cost due to creation in a collection mold. Elegant petal design. The head part is a high strength polyamide resin, and the thread part uses SWRM-10.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,645.16 | DMB BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 14 Day(s) | 10 | M3 | 6 | Box/package | ||
฿ 4,258.06 | DMB BOLT | 1 Pack(s) | 1,100 Pieces Per Package | 5 Day(s) | 10 | M3 | 8 | Box/package | ||
฿ 4,258.06 | DMB BOLT | 1 Pack(s) | 1,100 Pieces Per Package | 14 Day(s) | 10 | M3 | 10 | Box/package | ||
฿ 3,870.97 | DMB BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | M3 | 12 | Box/package | ||
฿ 4,258.06 | DMB BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | M3 | 14 | Box/package | ||
฿ 3,832.26 | DMB BOLT | 1 Pack(s) | 900 Pieces Per Package | 14 Day(s) | 10 | M3 | 16 | Box/package | ||
฿ 3,832.26 | DMB BOLT | 1 Pack(s) | 900 Pieces Per Package | 14 Day(s) | 10 | M3 | 18 | Box/package | ||
฿ 3,406.45 | DMB BOLT | 1 Pack(s) | 800 Pieces Per Package | 14 Day(s) | 10 | M3 | 20 | Box/package | ||
฿ 4,954.84 | DMB BOLT | 1 Pack(s) | 800 Pieces Per Package | 14 Day(s) | 10 | M3 | 23 | Box/package | ||
฿ 3,948.39 | DMB BOLT | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | 10 | M3 | 28 | Box/package | ||
฿ 5,109.68 | DMB BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 14 Day(s) | 10 | M4 | 6 | Box/package | ||
฿ 4,492.19 | DMB BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | M4 | 8 | Low Quantity | ||
฿ 4,258.06 | DMB BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | M4 | 10 | Box/package | ||
฿ 4,645.16 | DMB BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | M4 | 12 | Box/package | ||
฿ 4,180.65 | DMB BOLT | 1 Pack(s) | 900 Pieces Per Package | 14 Day(s) | 10 | M4 | 14 | Box/package | ||
฿ 3,716.13 | DMB BOLT | 1 Pack(s) | 800 Pieces Per Package | 14 Day(s) | 10 | M4 | 16 | Box/package | ||
฿ 3,251.61 | DMB BOLT | 1 Pack(s) | 700 Pieces Per Package | 14 Day(s) | 10 | M4 | 18 | Box/package | ||
฿ 3,522.58 | DMB BOLT | 1 Pack(s) | 700 Pieces Per Package | 14 Day(s) | 10 | M4 | 20 | Box/package | ||
฿ 4,180.65 | DMB BOLT | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | 10 | M4 | 23 | Box/package | ||
฿ 3,677.42 | DMB BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | M4 | 28 | Box/package |
Loading...
Mounting Section Type | Male thread | Main Body, Type | Polygon | Mounting Section, Material | Steel |
---|---|---|---|---|---|
Threaded End Machining | No | Polygonal Shape, Type | Heptagon | Main Body, Surface Treatment | No |
Mounting Section, Surface Treatment | Trivalent White | Main Body, Outer Dia. D(Ø) | 11 | Main Body, Height t(mm) | 5 |
How can we improve?
How can we improve?