(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With the slit structure, the shaft can be tightened without being damaged.
· Can be mounted in places with a key since it has a structure that allows the key to be released.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Key width (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 429.25 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 40 | Iron | Surface Treatment | 5.5 | Steel | Black oxide finish | ||
฿ 596.37 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | Stainless Steel | No Surface Treatment | 5.5 | Stainless Steel | NA | ||
฿ 429.25 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 16 | 40 | Iron | Surface Treatment | 5.5 | Steel | Black oxide finish | ||
฿ 596.37 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 16 | 40 | Stainless Steel | No Surface Treatment | 5.5 | Stainless Steel | NA | ||
฿ 491.66 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 18 | 45 | Iron | Surface Treatment | 6.5 | Steel | Black oxide finish | ||
฿ 518.53 | SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 19 | 45 | Iron | Surface Treatment | 6.5 | Steel | Black oxide finish | ||
฿ 449.20 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 20 | 45 | Iron | Surface Treatment | 6.5 | Steel | Black oxide finish | ||
฿ 697.36 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 45 | Stainless Steel | No Surface Treatment | 6.5 | Stainless Steel | NA | ||
฿ 593.09 | SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 22 | 50 | Iron | Surface Treatment | 8.5 | Steel | Black oxide finish | ||
฿ 535.90 | IWT SET COLLAR SCS | 1 Piece(s) | Same day | 10 | 24 | 50 | Iron | Surface Treatment | 8.5 | Steel | Black oxide finish | ||
฿ 535.90 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Iron | Surface Treatment | 8.5 | Steel | Black oxide finish | ||
฿ 798.34 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | Stainless Steel | No Surface Treatment | 8.5 | Stainless Steel | NA | ||
฿ 556.46 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 28 | 55 | Iron | Surface Treatment | 8.5 | Steel | Black oxide finish | ||
฿ 556.46 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 55 | Iron | Surface Treatment | 8.5 | Steel | Black oxide finish | ||
฿ 919.28 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 55 | Stainless Steel | No Surface Treatment | 8.5 | Stainless Steel | NA | ||
฿ 526.29 ฿ 321.51 | SET COLLAR SCS | 1 Piece(s) | Same day | 10 | 32 | 60 | Iron | Surface Treatment | 10.5 | Steel | Black oxide finish | ||
฿ 576.42 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 60 | Iron | Surface Treatment | 10.5 | Steel | Black oxide finish | ||
฿ 1,080.14 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 60 | Stainless Steel | No Surface Treatment | 10.5 | Stainless Steel | NA | ||
฿ 717.31 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 38 | 70 | Iron | Surface Treatment | 10.5 | Steel | Black oxide finish | ||
฿ 717.31 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Iron | Surface Treatment | 12.5 | Steel | Black oxide finish | ||
฿ 1,483.47 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 70 | Stainless Steel | No Surface Treatment | 12.5 | Stainless Steel | NA | ||
฿ 777.78 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 42 | 75 | Iron | Surface Treatment | 12.5 | Steel | Black oxide finish | ||
฿ 777.78 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 45 | 75 | Iron | Surface Treatment | 14.5 | Steel | Black oxide finish | ||
฿ 1,563.90 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 45 | 75 | Stainless Steel | No Surface Treatment | 14.5 | Stainless Steel | NA | ||
฿ 919.28 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 48 | 85 | Iron | Surface Treatment | 14.5 | Steel | Black oxide finish | ||
฿ 919.28 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 85 | Iron | Surface Treatment | 14.5 | Steel | Black oxide finish | ||
฿ 1,926.72 | IWT SET COLLAR SCS | 1 Piece(s) | 10 Day(s) | 10 | 50 | 85 | Stainless Steel | No Surface Treatment | 14.5 | Stainless Steel | NA |
Loading...
Fastening Method | Slit | Specifications | Key Relief Groove | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | No |
How can we improve?
How can we improve?