(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With the slit structure, the shaft can be tightened without being damaged.
· The inner ring of the bearing can be held down on the boss side.
· Longer boss prevents interference with the housing.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Diameter of Hub D1 (φ) | Applicable Bearing | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 354.49 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 20 | Iron | Surface Treatment | 11.7 | 608ZZ | Steel | Black oxide finish | ||
฿ 433.33 | IWT SET COLLAR SCS | 1 Piece(s) | 15 Day(s) | 10 | 8 | 20 | Iron | Surface Treatment | 13.2 | 628ZZ | Steel | Black oxide finish | ||
฿ 354.49 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 20 | Iron | Surface Treatment | 11.2 | 698ZZ | Steel | Black oxide finish | ||
฿ 596.37 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 20 | Stainless Steel | No Surface Treatment | 11.7 | 608ZZ | Stainless Steel | NA | ||
฿ 590.10 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 8 | 20 | Stainless Steel | No Surface Treatment | 13.2 | 628ZZ | Stainless Steel | NA | ||
฿ 596.37 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 8 | 20 | Stainless Steel | No Surface Treatment | 11.2 | 698ZZ | Stainless Steel | NA | ||
฿ 375.05 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 22 | Iron | Surface Treatment | 14.7 | 6000ZZ | Steel | Black oxide finish | ||
฿ 375.05 | IWT SET COLLAR SCS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 22 | Iron | Surface Treatment | 17.2 | 6200ZZ | Steel | Black oxide finish | ||
฿ 375.05 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 22 | Iron | Surface Treatment | 14.2 | 6900ZZ | Steel | Black oxide finish | ||
฿ 630.61 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 22 | Stainless Steel | No Surface Treatment | 14.7 | 6000ZZ | Stainless Steel | NA | ||
฿ 636.89 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 22 | Stainless Steel | No Surface Treatment | 17.2 | 6200ZZ | Stainless Steel | NA | ||
฿ 630.61 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 22 | Stainless Steel | No Surface Treatment | 14.2 | 6900ZZ | Stainless Steel | NA | ||
฿ 395.01 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 24 | Iron | Surface Treatment | 17.2 | 6001ZZ | Steel | Black oxide finish | ||
฿ 395.01 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 24 | Iron | Surface Treatment | 18.7 | 6201ZZ | Steel | Black oxide finish | ||
฿ 395.01 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 24 | Iron | Surface Treatment | 16.2 | 6901ZZ | Steel | Black oxide finish | ||
฿ 656.84 | IWT SET COLLAR SCS | 1 Piece(s) | 10 Day(s) | 10 | 12 | 24 | Stainless Steel | No Surface Treatment | 17.2 | 6001ZZ | Stainless Steel | NA | ||
฿ 656.84 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 24 | Stainless Steel | No Surface Treatment | 18.7 | 6201ZZ | Stainless Steel | NA | ||
฿ 656.84 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 24 | Stainless Steel | No Surface Treatment | 16.2 | 6901ZZ | Stainless Steel | NA | ||
฿ 429.25 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 27 | Iron | Surface Treatment | 20.2 | 6002ZZ | Steel | Black oxide finish | ||
฿ 429.25 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 27 | Iron | Surface Treatment | 21.7 | 6202ZZ | Steel | Black oxide finish | ||
฿ 429.25 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 27 | Iron | Surface Treatment | 19.2 | 6902ZZ | Steel | Black oxide finish | ||
฿ 697.36 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 27 | Stainless Steel | No Surface Treatment | 20.2 | 6002ZZ | Stainless Steel | NA | ||
฿ 697.36 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 27 | Stainless Steel | No Surface Treatment | 21.7 | 6202ZZ | Stainless Steel | NA | ||
฿ 697.36 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 27 | Stainless Steel | No Surface Treatment | 19.2 | 6902ZZ | Stainless Steel | NA | ||
฿ 429.25 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 17 | 29 | Iron | Surface Treatment | 22.2 | 6003ZZ | Steel | Black oxide finish | ||
฿ 429.25 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 17 | 29 | Iron | Surface Treatment | 24.2 | 6203ZZ | Steel | Black oxide finish | ||
฿ 429.25 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 17 | 29 | Iron | Surface Treatment | 21.2 | 6903ZZ | Steel | Black oxide finish | ||
฿ 697.36 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 17 | 29 | Stainless Steel | No Surface Treatment | 22.2 | 6003ZZ | Stainless Steel | NA | ||
฿ 697.36 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 17 | 29 | Stainless Steel | No Surface Treatment | 24.2 | 6203ZZ | Stainless Steel | NA | ||
฿ 697.36 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 17 | 29 | Stainless Steel | No Surface Treatment | 21.2 | 6903ZZ | Stainless Steel | NA | ||
฿ 469.16 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 20 | 33 | Iron | Surface Treatment | 27.2 | 6004ZZ | Steel | Black oxide finish | ||
฿ 475.43 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 33 | Iron | Surface Treatment | 29.2 | 6204ZZ | Steel | Black oxide finish | ||
฿ 475.43 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 33 | Iron | Surface Treatment | 25.2 | 6904ZZ | Steel | Black oxide finish | ||
฿ 838.25 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 33 | Stainless Steel | No Surface Treatment | 27.2 | 6004ZZ | Stainless Steel | NA | ||
฿ 838.25 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 33 | Stainless Steel | No Surface Treatment | 29.2 | 6204ZZ | Stainless Steel | NA | ||
฿ 838.25 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 20 | 33 | Stainless Steel | No Surface Treatment | 25.2 | 6904ZZ | Stainless Steel | NA | ||
฿ 495.99 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 42 | Iron | Surface Treatment | 31.7 | 6005ZZ | Steel | Black oxide finish | ||
฿ 489.72 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 25 | 42 | Iron | Surface Treatment | 33.2 | 6205ZZ | Steel | Black oxide finish | ||
฿ 495.99 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 25 | 42 | Iron | Surface Treatment | 30.2 | 6905ZZ | Steel | Black oxide finish | ||
฿ 959.20 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 42 | Stainless Steel | No Surface Treatment | 31.7 | 6005ZZ | Stainless Steel | NA | ||
฿ 952.92 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 25 | 42 | Stainless Steel | No Surface Treatment | 33.2 | 6205ZZ | Stainless Steel | NA | ||
฿ 959.20 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 42 | Stainless Steel | No Surface Treatment | 30.2 | 6905ZZ | Stainless Steel | NA | ||
฿ 616.93 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 50 | Iron | Surface Treatment | 38.2 | 6006ZZ | Steel | Black oxide finish | ||
฿ 616.93 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 50 | Iron | Surface Treatment | 40.2 | 6206ZZ | Steel | Black oxide finish | ||
฿ 616.93 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 50 | Iron | Surface Treatment | 35.2 | 6906ZZ | Steel | Black oxide finish | ||
฿ 1,161.17 | IWT SET COLLAR SCS | 1 Piece(s) | Same day | 10 | 30 | 50 | Stainless Steel | No Surface Treatment | 38.2 | 6006ZZ | Stainless Steel | NA | ||
฿ 1,161.17 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 50 | Stainless Steel | No Surface Treatment | 35.2 | 6906ZZ | Stainless Steel | NA | ||
฿ 636.89 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 55 | Iron | Surface Treatment | 43.2 | 6007ZZ | Steel | Black oxide finish | ||
฿ 636.89 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 55 | Iron | Surface Treatment | 46.2 | 6207ZZ | Steel | Black oxide finish | ||
฿ 636.89 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 55 | Iron | Surface Treatment | 41.2 | 6907ZZ | Steel | Black oxide finish | ||
฿ 1,282.11 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 55 | Stainless Steel | No Surface Treatment | 43.2 | 6007ZZ | Stainless Steel | NA | ||
฿ 1,282.11 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 55 | Stainless Steel | No Surface Treatment | 46.2 | 6207ZZ | Stainless Steel | NA | ||
฿ 1,282.11 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 35 | 55 | Stainless Steel | No Surface Treatment | 41.2 | 6907ZZ | Stainless Steel | NA | ||
฿ 798.34 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 60 | Iron | Surface Treatment | 48.2 | 6008ZZ | Steel | Black oxide finish | ||
฿ 837.47 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 40 | 60 | Iron | Surface Treatment | 52.2 | 6208ZZ | Steel | Black oxide finish | ||
฿ 798.34 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 60 | Iron | Surface Treatment | 46.2 | 6908ZZ | Steel | Black oxide finish | ||
฿ 1,563.90 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 60 | Stainless Steel | No Surface Treatment | 48.2 | 6008ZZ | Stainless Steel | NA | ||
฿ 1,563.90 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 60 | Stainless Steel | No Surface Treatment | 52.2 | 6208ZZ | Stainless Steel | NA | ||
฿ 1,563.90 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 60 | Stainless Steel | No Surface Treatment | 46.2 | 6908ZZ | Stainless Steel | NA | ||
฿ 919.28 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 45 | 70 | Iron | Surface Treatment | 50 | 6009ZZ,6909ZZ | Steel | Black oxide finish | ||
฿ 832.84 ฿ 508.53 | SET COLLAR SCS | 1 Piece(s) | Same day | 10 | 45 | 70 | Iron | Surface Treatment | 53 | 6209ZZ | Steel | Black oxide finish | ||
฿ 1,725.35 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 45 | 70 | Stainless Steel | No Surface Treatment | 50 | 6009ZZ,6909ZZ | Stainless Steel | NA | ||
฿ 2,258.33 | IWT SET COLLAR SCS | 1 Piece(s) | 15 Day(s) | 10 | 45 | 70 | Stainless Steel | No Surface Treatment | 53 | 6209ZZ | Stainless Steel | NA | ||
฿ 1,040.23 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 75 | Iron | Surface Treatment | 56 | 6010ZZ,6910ZZ | Steel | Black oxide finish | ||
฿ 1,040.23 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 75 | Iron | Surface Treatment | 59 | 6210ZZ | Steel | Black oxide finish | ||
฿ 2,128.69 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 75 | Stainless Steel | No Surface Treatment | 56 | 6010ZZ,6910ZZ | Stainless Steel | NA | ||
฿ 2,128.69 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 75 | Stainless Steel | No Surface Treatment | 59 | 6210ZZ | Stainless Steel | NA | ||
฿ 1,154.89 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 55 | 80 | Iron | Surface Treatment | 62.5 | 6011ZZ,6911ZZ | Steel | Black oxide finish | ||
฿ 1,154.89 | IWT SET COLLAR SCS | 1 Piece(s) | 8 Day(s) | 10 | 55 | 80 | Iron | Surface Treatment | 66 | 6211ZZ | Steel | Black oxide finish | ||
฿ 2,531.42 | IWT SET COLLAR SCS | 1 Piece(s) | 5 Day(s) | 10 | 55 | 80 | Stainless Steel | No Surface Treatment | 62.5 | 6011ZZ,6911ZZ | Stainless Steel | NA | ||
฿ 2,531.42 | IWT SET COLLAR SCS | 1 Piece(s) | 15 Day(s) | 10 | 55 | 80 | Stainless Steel | No Surface Treatment | 66 | 6211ZZ | Stainless Steel | NA |
Loading...
Fastening Method | Slit | Specifications | For Bearing Mounting | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | No |
How can we improve?
How can we improve?