(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A cast Iron flange Y-shaped strainer.
· Its compact design with a large filtration area makes it suitable for use in the automatic valve lines.
▪ KY-6CN type is a rust-resistant nylon-coated product.
Part Number |
---|
KY6CN-G-25A-40メッシュ |
KY6CN-G-25A-80メッシュ |
KY6CN-G-25A-100メッシュ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Nominal Diameter of Flange | Mesh |
---|---|---|---|---|---|---|---|
฿ 100.00 | VEN VALVE STRAINER | 1 Piece(s) | Quote | 1B(25A) | 40 Meshes | ||
฿ 100.00 | VEN VALVE STRAINER | 1 Piece(s) | Quote | 1B(25A) | 80 Meshes | ||
฿ 100.00 | VEN VALVE STRAINER | 1 Piece(s) | Quote | 1B(25A) | 100 Meshes |
Loading...
Applicable Fluid | Water / Air | Shape | Y Shaped | Material | FC |
---|---|---|---|---|---|
Supply Side, End Connection | JIS 10K RF flange | Supply Side, End Connection | JIS 10K RF flange | Maximum Applicable Pressure(MPa) | 1 |
Fluid temperature(℃) | 5~60 |
How can we improve?
How can we improve?