SNS Power Sheave 3V

Brand :
KANEMITSU

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Product Description

[Features]
· Standardizes many intermediate sizes in addition to the JIS size, so that the gear ratio, center distance, etc. can be selected relatively freely, making design easy.
· J1S B 1855 slim V-pulley dimensions are adopted to make them compatible.
· The material is FC200 or higher (FC250 for larger transmission capacity), and the accuracy of various dimensions, deflection, and balance is sufficiently improved to ensure 100% pulley performance.
· Compared with conventional products (A, B, C ... types), the narrow V-belt (3 V, 5 V, 8 V types) has a very large transmission capacity and offers many advantages, and the higher horsepower contributes to greater cost reduction.
· Due to the compactness of the pulley, it can be used for low speed horsepower which is not possible in case of conventional products due to its large sizes. It is now possible to change the chain and gear transmission.
· Power sheave has enough strength to withstand these.
· Since release, it has been used by many and can be adopted with confidence.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

80X3V-2 | SNS Power Sheave 3V | KANEMITSU | MISUMI Thailand