1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Push One E Series Nipple

Push One E Series Nipple
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 63.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

No jigs or tools are required for connecting tubes to this nipple. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

Part Number
EN6
EN8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter diameter D1 of the insertion part
(mm)

฿ 63.30

NTA AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 7 Day(s) 6

฿ 63.30

NTA AIR PIPING ONE-TOUCHJOINT 10 Piece(s) 7 Day(s) 8

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Other shapes Applicable Fluid Water / Air
Body Material POM Application For general air pressure Other Shapes Nipple
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40