1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Junron Speed Controller, Junron PSL (Small Elbow Speed Controller) (Part Number)

JUNKOSHA SPEED CONTROLLER

Junron Speed Controller, Junron PSL (Small Elbow Speed Controller)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 561.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

One-touch fitting internal organs give it a low flow rate region, in which it is easy to make adjustments and ensure a large and free flow., a large free stream can be ensured. Metal parts are processed with electroless nickel plating.

Part Number
PSL6-01B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 561.29

฿ 222.44

JUNKOSHA SPEED CONTROLLER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Elbow Control Direction Meter-In
Joint Type Male thread + One-Touch Couplings Environment, Applications Standard Knob Type Standard
Lock Nut Type Hex nut Operating Temp. Range(°C) 0::60 Operating Pressure Range(MPa) ::0.88
Applicable Tube O.D.(mm) 6 T(R-M) 1/8

Please check the type/dimensions/specifications of the part PSL6-01B in the Junron Speed Controller, Junron PSL (Small Elbow Speed Controller) series.