1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Induction motor world K series IP65 terminal box (2IK6CB-30S)

ORI AC STANDARD MOTOR

Induction motor world K series IP65 terminal box (2IK6CB-30S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Motor with terminal that corresponds to protection grade IP65. Equipped with metal terminal box.

[Features]
· IP65 specification suitable for use in factory environments. Uses parts with excellent environment resistance that meet the demands of factory environments.
Dust-proof and dust-proof performance that corresponds to protection grade IP65, sturdy metal terminal box, etc.
· "Combination type," delivered with motor and gearhead assembled: Combination type products are delivered with the motor and gearhead already assembled. Can reduce installation man-hours, and eliminates concerns about damaging the motor shaft during assembly.
· Structure with user-friendly motor terminal box: The terminal box positioned in the back part of the motor not only boasts high environment resistance but also has a user-friendly structure.
Reasons for user-friendliness
(1) Wiring is connected with round crimp terminals.·
(2) The direction of the cable pull-out opening can be changed by the method used to assemble the motor and gearhead.
(3) Conduit pipe, etc. can be connected after removing the cable gland.
(4) Compatible with AWG14 (2 mm2) cable. Cable size can be changed to suit the motor output.

Part Number
2IK6CB-30S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower Supply Reduction Ratio Voltage
(V)

฿ 6,858.33

ORI AC STANDARD MOTOR 1 Piece(s) 17 Day(s) Single-phase30200

Loading...

  1. 1

Basic Information

Type Motor Combination Motor Type Induction Square Flange Dim. A(mm) 60
Rated Output(W) 6 Environment Standard / Water Proofing / Dust Proofing Gear Head Type Parallel Shafts
Electromagnetic Brakes, Clutches No Motor Protection Structure IP65 Overheat protection device type Thermal protector (automatic return type)

Please check the type/dimensions/specifications of the part 2IK6CB-30S in the Induction motor world K series IP65 terminal box series.

Products with similar specification

Part Number
2IK6AB-150S
2IK6AB-15S
2IK6AB-180S
2IK6CB-36S
2IK6CB-3S
2IK6CB-50S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPower Supply Reduction Ratio Voltage
(V)

฿ 7,070.00

1 Piece(s) 17 Day(s) Single-phase150100

฿ 6,493.33

1 Piece(s) 17 Day(s) Single-phase15100

฿ 7,070.00

1 Piece(s) 17 Day(s) Single-phase180100

฿ 6,858.33

1 Piece(s) 17 Day(s) Single-phase36200

฿ 6,615.00

1 Piece(s) 17 Day(s) Single-phase3200

฿ 7,161.67

1 Piece(s) 17 Day(s) Single-phase50200