(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various types of standard tapered NPT thread fittings for use with American pipes.
Replacements of JIS standard PT threads are also lined-up
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Nominal of Thread M1 |
---|---|---|---|---|---|---|---|
฿ 240.11 | FJT SCREWED FITTING | 1 Piece(s) | 3 Day(s) | [Steel] Carbon Steel | 1/4B(8A) | ||
฿ 579.48 | FJT SCREWED FITTING | 1 Piece(s) | 3 Day(s) | [Stainless Steel] SUS304 | 1/4B(8A) | ||
฿ 95.03 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Steel] Carbon Steel | 3/8B(10A) | ||
฿ 638.32 | FJT SCREWED FITTING | 1 Piece(s) | 3 Day(s) | [Stainless Steel] SUS304 | 3/8B(10A) | ||
฿ 102.45 | FJT SCREWED FITTING | 1 Piece(s) | 3 Day(s) | [Steel] Carbon Steel | 1/2B(15A) | ||
฿ 657.29 | FJT SCREWED FITTING | 1 Piece(s) | 3 Day(s) | [Stainless Steel] SUS304 | 1/2B(15A) | ||
฿ 356.79 | FJT SCREWED FITTING | 1 Piece(s) | 3 Day(s) | [Steel] Carbon Steel | 3/4B(20A) | ||
฿ 958.84 | FJT SCREWED FITTING | 1 Piece(s) | 3 Day(s) | [Stainless Steel] SUS304 | 3/4B(20A) | ||
฿ 545.60 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Steel] Carbon Steel | 1B(25A) | ||
฿ 1,602.15 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Stainless Steel] SUS304 | 1B(25A) | ||
฿ 664.26 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Steel] Carbon Steel | 1 1/4B(32A) | ||
฿ 2,513.96 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Stainless Steel] SUS304 | 1 1/4B(32A) | ||
฿ 797.42 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Steel] Carbon Steel | 1 1/2B(40A) | ||
฿ 3,623.23 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Stainless Steel] SUS304 | 1 1/2B(40A) | ||
฿ 994.84 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Steel] Carbon Steel | 2B(50A) | ||
฿ 4,738.06 | FJT SCREWED FITTING | 1 Piece(s) | 4 Day(s) | [Stainless Steel] SUS304 | 2B(50A) |
Loading...
Connecting Shape | Plug | Connection Type | Pitch (Terminal) | Connection Thread Type M1 | NPT (Male thread) |
---|---|---|---|---|---|
Applicable Fluid | Water / Steam / Oil | Type | Fitting | Max. Operating Pressure(MPa) | 12 |
Surface Treatment | No | Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
Main Body Thickness | Sch.80 |
How can we improve?
How can we improve?