1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Compact Cylinder ACQ Series

Compact Cylinder ACQ Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Cylinder with a thin and space-saving design.
[Features]
· JIS standard.
· The inner diameter of the cylinder has a rigid anodic oxidation coating and been ground finished, giving it both abrasion-resistance and durability.
· The main body includes slots for easy sensor switch mounting.
· Two-way seal structure with an oil storage function.
· Various mounting support fittings.
[Applications]
· Can help in the miniaturization of devices better than the standard cylinder can.
· The sensor switch is easy-to-mount, allowing it to be used in various conditions and with various workpieces.

Part Number
ACQ-20X[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​60,​70,​75,​80,​90,​100]
ACQ-20X[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​60,​70,​75,​80,​90,​100]-[CB,​FA,​FB,​LB]
ACQ-20X[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​60,​70,​75,​80,​90,​100]-B
ACQ-20X[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​60,​70,​75,​80,​90,​100]-B-[CB,​FA,​FB,​LB]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder Operation Method Rod Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Operating Pressure
(MPa)
Magnet Pneumatic Fitting Diameter Mounting Method Port Thread Rod End Thread Type Variable Stroke

-

ACQ 1 Piece(s) 19 Day(s) Double acting typeSingle Rods205 ~ 100Standard0.1~1.0NoM5X0.8Without Mounting BracketNoneFemale Thread-

-

ACQ 1 Piece(s) 19 Day(s) Double acting typeSingle Rods205 ~ 100Standard0.1~1.0NoM5X0.82 Clevis Type / Foot Type / Head Flange TypeNoneFemale Thread-

-

ACQ 1 Piece(s) 19 Day(s) Double acting typeSingle Rods205 ~ 100Standard0.1~1.0NoM5X0.8Without Mounting BracketNoneMale Thread-

-

ACQ 1 Piece(s) 19 Day(s) Double acting typeSingle Rods205 ~ 100Standard0.1~1.0NoM5X0.82 Clevis Type / Foot Type / Head Flange TypeNoneMale Thread-

Loading...

  1. 1

Basic Information

Main Body Shape Block shape Environment, Applications Standard Ambient and Working Fluid Temperature(°C) -20::80
End Locking No Valves No