1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Foot Valve, 3F/3FM Series, 3 Port and 2 Positions

Foot Valve, 3F/3FM Series, 3 Port and 2 Positions
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 679.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AirTack made Foot Valve 3F/3FM Series 3 Port 2 Positions.

 
Part Number
3F210-06
3F210-06-L
3F210-08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal Locking Mechanism

฿ 700.19

FOOT PEDAL VALVE 3F SERIES 1 Piece(s) 3 Day(s) 1/8No Lock

฿ 884.06

FOOT PEDAL VALVE 3F SERIES 1 Piece(s) 3 Day(s) 1/8With Lock

฿ 679.73

AIRTAC FOOT PEDAL VALVE 1 Piece(s) Same day 1/4No Lock

Loading...

  1. 1

Basic Information

Main Body Shape Pedal type Number of Ports 3-Port Number of Switching Positions 2-position Normally Closed
Switching Operation Foot Switch Pipe Port Type Rc(R) Operation Status Retention 2-position spring return
Types Standard Type