1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Hand Valve 5 Port 2 Position / 5 Port 3 Position

AIRTAC HAND LEVER VALVE

Hand Valve 5 Port 2 Position / 5 Port 3 Position
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 603.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Air tack manual valve, hand valve, 5-port, 2-position / 5-port, 3-position.

 
Part Number
4H210-08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 603.87

AIRTAC HAND LEVER VALVE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Main Body Shape Block horizontal-type Number of Ports 5-Port Number of Switching Positions 2-position exhaust
Switching Operation Manual Lever Pipe Port Type Rc(R) Plumbing Thread Nominal 1/4
Plumbing Type and Direction Direct side Effective Sectional Area(mm2) 16 Mounting Method Bottom
Operation Status Retention Holding Operating Pressure Range(MPa) 0~0.8

Please check the type/dimensions/specifications of the part 4H210-08 in the Hand Valve 5 Port 2 Position / 5 Port 3 Position series.