1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Stainless Steel Duct Fitting 45° Press Bend

Stainless Steel Duct Fitting 45° Press Bend
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,706.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fitting made of SUS304 2B conforming to JIS G 4305. [Please confirm the precautions in the catalog for safety]

Part Number
SU-U-H4-100
SU-U-H4-125
SU-U-H4-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Dia. The Diameter D' of Plug Section

฿ 1,706.15

KRT DUCT PIPE/JOINT 1 Piece(s) 3 Day(s) 10098

฿ 1,979.87

KRT DUCT PIPE/JOINT 1 Piece(s) 5 Day(s) 125123

฿ 2,189.60

KRT DUCT PIPE/JOINT 1 Piece(s) 5 Day(s) 150148

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type 45° Press Bend Material SUS304
Gaskets None