1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Free Angle / Adjuster Attachment Base Type I (FBC316-1)

MYP KAHENKINOU

Free Angle / Adjuster Attachment Base Type I (FBC316-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Flexible arm that can fix the equipment at any angle and in any direction (the mounting direction can be moved as needed within a maximum oscillating angle range of 45°).

[Features]
· A unit arm that can be selected or recombined as needed, depending on the application.
· Standardized so as to reduce the amount of time spent on design and manufacture.
· The arm can be rotated, extended, and tilted.
· Strong mounting. Both ends are fixed.
· A free movement type with single side fixing.
· A flexible arm that can fix equipment at any angle and in any direction.
· For mounting ionizers and other types of functional equipment for testing, analysis/measuring, and inspections.
· Swivels at a maximum oscillating angle of 45° around the vertical.
· The mounting direction can be moved as needed within a maximum oscillating angle range of 45°.

 
Part Number
FBC316-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
F
(mm)
G
(mm)
Ball φ
(mm)

฿ 3,240.97

MYP KAHENKINOU 1 Piece(s) 11 Day(s) 38.2(250mm)/24.7(500mm)1101555φ20

Loading...

  1. 1

Basic Information

Type Set Shape Proximity Type

Please check the type/dimensions/specifications of the part FBC316-1 in the Free Angle / Adjuster Attachment Base Type I series.

Products with similar specification

Part Number
FBC312-1
FBC416-1
FBC419-1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
F
(mm)
G
(mm)
Ball φ
(mm)

฿ 2,467.18

1 Piece(s) 11 Day(s) 27(250mm)/13.5(500mm)901550φ16

฿ 3,243.93

1 Piece(s) 11 Day(s) 38.2(250mm)/24.7(500mm)1102060φ20

฿ 3,686.81

1 Piece(s) 11 Day(s) 79.4(250mm)/44.7(500mm)1302070φ25