1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

3D Bracket Combination Part Adjacent Type Vertical Mount (Part Number)

3D Bracket Combination Part Adjacent Type Vertical Mount
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,651.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The joint base is for proximity mounting. Connect the joint with the shaft if you want to extend the mounting position.

 
Part Number
BC06-005864-B
BC06-005864-W
BC08-005864-B
BC08-005864-W
BC09-005864-B
BC09-005864-W
BC10-005864-B
BC10-005864-W
BC12-005864-B
BC12-005864-W
BC13-005864-B
BC13-005864-W
BC15-005864-B
BC15-005864-W
BC16-005864-B
BC16-005864-W
BC19-005864-B
BC19-005864-W
BC20-005864-B
BC20-005864-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
A
(mm)
Size (Installation Hole Diameter) B
(mm)
F
(mm)
G
(mm)
Load Capacity
(N)
Color

฿ 1,651.05

MYP KAHENKINOU 1 Piece(s) 9 Day(s) 2344.59φ615.571923Black

฿ 1,651.05

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 2344.59φ615.571923White

฿ 1,729.47

MYP KAHENKINOU 1 Piece(s) 9 Day(s) 265312.5φ819.5102426Black

฿ 1,729.47

MYP KAHENKINOU 1 Piece(s) 9 Day(s) 265312.5φ819.5102426White

฿ 1,767.27

MYP KAHENKINOU 1 Piece(s) 9 Day(s) 335412.5φ919.5102433Black

฿ 1,767.27

MYP KAHENKINOU 1 Piece(s) 9 Day(s) 335412.5φ919.5102433White

฿ 1,767.64

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 3757.512.5φ1019.5102437Black

฿ 1,767.64

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 3757.512.5φ1019.5102437White

฿ 1,924.79

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 7867.514φ1224.5122978Black

฿ 1,924.79

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 7867.514φ1224.5122978White

฿ 1,924.72

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 986814φ1324.5122998Black

฿ 1,924.72

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 986814φ1324.5122998White

฿ 2,350.67

MYP KAHENKINOU 1 Piece(s) 9 Day(s) 1388018φ1531.51637138Black

฿ 2,350.67

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 1388018φ1531.51637138White

฿ 2,388.20

MYP KAHENKINOU 1 Piece(s) 9 Day(s) 15481.518φ1631.51637154Black

฿ 2,388.20

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 15481.518φ1631.51637154White

฿ 2,739.01

MYP KAHENKINOU 1 Piece(s) 9 Day(s) 16791.520φ19.135.51941167Black

฿ 2,739.01

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 16791.520φ19.135.51941167White

฿ 2,739.01

MYP KAHENKINOU 1 Piece(s) 9 Day(s) 17792.520φ2035.51941177Black

฿ 2,739.01

MYP KAHENKINOU 1 Piece(s) 6 Day(s) 17792.520φ2035.51941177White

Loading...

  1. 1

Basic Information

Type Set Shape Proximity Type Material A2017