(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ball joint system BC868 having a slit tightening structure that can be assembled with a hexagon wrench.
[Features]
· Made of light and strong Duralumin (A2017). Partly made of SUS.
· Hole diameter has H8 finish and is anodized for improved rust-prevention and resistance.
· Can be repeatedly attached and detached utilizing the restoring force of Duralumin.
· Equipped with a stainless steel pipe whose outer diameter tolerance matches with the inner diameter tolerance of the pipe joint system.
· Available in 5 colors (white, black, gold, red and blue).
[Applications]
· Versatile types. It has a screw hole at the tip and can be used to attach machine parts.
Material | A2017 |
---|
Please check the type/dimensions/specifications of the part BC10-868-B in the 3D Bracket Preferred Parts Joint Ball BC868 series.
Part Number |
---|
BC06-868-W |
BC10-868-W |
BC12-868-B |
BC13-868-W |
BC19-868-W |
BC20-868-B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | F (mm) | Color | Ball φ (mm) |
---|---|---|---|---|---|---|---|---|
฿ 509.08 | 1 Piece(s) | 5 Day(s) | Single Ball Unit | 7.5 | White | φ6 | ||
฿ 509.46 | 1 Piece(s) | 7 Day(s) | Single Ball Unit | 10.5 | White | φ10 | ||
฿ 548.21 | 1 Piece(s) | 11 Day(s) | Single Ball Unit | 13.5 | Black | φ12 | ||
฿ 548.51 | 1 Piece(s) | 6 Day(s) | Single Ball Unit | 14.5 | White | φ13 | ||
฿ 767.89 | 1 Piece(s) | 5 Day(s) | Single Ball Unit | 19.5 | White | ⌀19.05 | ||
฿ 768.59 | 1 Piece(s) | 12 Day(s) | Single Ball Unit | 20.5 | Black | φ20 |
How can we improve?
How can we improve?