(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Use in combination with a joint ball. Can also be assembled.
· The mounting surface has been machined with drill holes.
· Can tighten thin type bolts.
Type | Single Base Unit | Shape | Proximity Type | Material | A2017 |
---|
Please check the type/dimensions/specifications of the part BC06-006-B in the 3D Bracket Selectable Part Join Base Flange Type series.
Part Number |
---|
BC06-006-W |
BC10-006-W |
BC13-006-W |
BC16-006-B |
BC16-006-W |
BC20-006-B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length (mm) | Height (mm) | Color | Post Hole Diameter d | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 775.93 | 1 Piece(s) | 12 Day(s) | 26 | 7 | White | 6 | Clear Anodize | ||
฿ 814.68 | 1 Piece(s) | 12 Day(s) | 34 | 9 | White | 10 | Clear Anodize | ||
฿ 929.80 | 1 Piece(s) | 3 Day(s) | 40 | 11 | White | 13 | Clear Anodize | ||
฿ 929.88 | 1 Piece(s) | 12 Day(s) | 40 | 13 | Black | 16 | Black Anodize | ||
฿ 929.88 | 1 Piece(s) | 3 Day(s) | 40 | 13 | White | 16 | Clear Anodize | ||
฿ 1,160.90 | 1 Piece(s) | Same day | 50 | 16 | Black | 20 | Black Anodize |
How can we improve?
How can we improve?