1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Round Pipe Joint Maru-Pijon, Same Diameter Hole, Split Type Screw Hole

Round Pipe Joint Maru-Pijon, Same Diameter Hole, Split Type Screw Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 747.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A single-hole type that allows you to freely execute ideas by combining brackets and pipes.
[Features]
· Made of light and strong Duralumin (A2017). Partly made of SUS.
· Hole diameter has H8 finish and is anodized for improved rust-prevention and resistance.
· A slit-tightening structure that can be assembled with a hex key.
· Can be repeatedly attached and detached utilizing the restoring force of Duralumin.
· Equipped with a stainless steel pipe whose outer diameter tolerance matches with the inner diameter tolerance of the pipe joint system.
· Available in 5 colors (white, black, gold, red and blue).
[Applications]
· Can be used to mount parts and boards, etc. Because of enclosing, can be retrofitted.

 
Part Number
PF516
PG515
PK516
PN516
PQ514
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPost Dia. B
(mm)
Mounting Hole Screw Size M F
(mm)
P
(mm)

฿ 747.47

MYP MARUPIJON 1 Piece(s) 7 Day(s) 10M61416

฿ 749.00

MYP MARUPIJON 1 Piece(s) 6 Day(s) 12M51719

฿ 1,082.34

MYP MARUPIJON 1 Piece(s) 6 Day(s) 15M62226

฿ 1,081.82

MYP MARUPIJON 1 Piece(s) 7 Day(s) 16M62226

฿ 1,081.82

MYP MARUPIJON 1 Piece(s) 6 Day(s) 20M62228

Loading...

  1. 1

Basic Information

How to Mount Device Parallel with Tap Post Shape Round Material Aluminum
Surface Treatment Clear Anodize Color White (Standard Product)