1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless Round Hole Pipe Joint/Screw Hole Drilling

MYP STTENRESSPIJON

Stainless Round Hole Pipe Joint/Screw Hole Drilling
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,823.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The round hole allows the pipe to slide and turn around freely, for flexible assembly.
· Can be freely combined with square holes as required.
· Can be used to mount parts and boards, etc.

 
Part Number
PG4S225
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,823.69

MYP STTENRESSPIJON 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

How to Mount Device Parallel with Tap Post Dia. B(mm) 12 Material Stainless Steel
Surface Treatment No Mounting Hole Screw Size M M5 L(mm) 28

Please check the type/dimensions/specifications of the part PG4S225 in the Stainless Round Hole Pipe Joint/Screw Hole Drilling series.