(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Available in variety of combinations with pins (B-1099, B-99).
[Applications]
· Distribution boards / power distribution boards, and control panels.
I.D. Shape | Straight | Shape | Square type | Material | Stainless Steel Rod |
---|---|---|---|---|---|
Surface Treatment | No | I.D. Tolerance | Not specified | Thickness / Length Tolerance | Not specified |
O.D. Tolerance | Not specified | Sale Type | Sold by Single Unit | Surface Finish | Fabric |
Please check the type/dimensions/specifications of the part B-1990-1 in the Collar (Square Type / B-1990 / Stainless Steel) series.
Part Number |
---|
B-1990-2 |
B-1990-3 |
B-1990-4 |
B-1990-5 |
B-1990-6 |
B-1990-7 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | φ outer diameter or □ overall width (mm) | φ hole diameter (mm) | Full Length (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 210.00 | 1 Piece(s) | 35 Day(s) | 10 | 16 | 8 | 52 | 13148 | ||
฿ 155.00 | 1 Piece(s) | 35 Day(s) | 10 | 14 | 6 | 42 | 13149 | ||
฿ 136.00 | 1 Piece(s) | 35 Day(s) | 10 | 12 | 5 | 35 | 13150 | ||
฿ 148.00 | 1 Piece(s) | 35 Day(s) | 10 | 18 | 10 | 24 | 13151 | ||
฿ 117.00 | 1 Piece(s) | 35 Day(s) | 10 | 16 | 8 | 20 | 13152 | ||
฿ 90.00 | 1 Piece(s) | Same day | 10 | 14 | 6 | 20 | 13153 |
How can we improve?
How can we improve?